IEC steel compact substation Pluto 8C
Type tested, ready to install compact secondary substation (CSS) in metal enclosure, for 800 kVA transformer, direct incoming MV cable, without MV equipment.
The enclosure is divided into two compartments - one for the LV switchboard and one for distribution transformer. The weight of the CSS without electrical equipment is 1850 kg.
Dimensions (LxWxH)
Enclosure (6 degree roof): 2134 x 1834 x 2411 mm
Transformer compartment (oil pit): 1869 x 1160 x 2199 mm
Max equipment
-
Transformer:
800 kVA hermetically sealed oil transformer
-
MV Equipment:
The CSS is for direct incoming MV cable and not fitted with any MV equipment.
-
LV Equipment:
LVS2-13M
13 x 400 A InLine fuse switches
8 x 400 A Kabeldon fuse switches
The LV cables for an 800 kVA transformer are 2 x 240 mm2 per phase.
Why ABB?
- Type tested according to the latest IEC 62271-202 specifications
- Internal arc fault Type AB tested at 20 kA, 1 second
- No access to live parts
- High level of safety for equipment and personnel
- Ready to install unit complete with internal interconnections, wiring and earthing.