Steel compact substation Venus 6C
Type tested, ready to install compact secondary substation (CSS) in metal enclosure, for 630 kVA transformer, 3 panel 12 / 24 kV gas insulated switchgear or 24 kV air insulated switch.
The enclosure is divided into four compartments, one for the MV switchgear, two for LV switchboards and one for the distribution transformer. The weight of the CSS without electrical equipment is 2700 kg.
Dimensions (LxWxH)
Enclosure (6 degree roof): 2434 x 2134 x 2427 mm
Transformer compartment (oil pit): 1869 x 1160 x 2199 mm
Max equipment
-
Transformer:
630 kVA hermetically sealed oil transformer
-
MV Equipment:
3 panel SafeRing 12 / 24 kV or NALFO 24 kV cubicle
MV transformer cables are as standard 25 mm2 Cu. If the Tee-off is with a vacuum circuit breaker 95 mm2 Al cables will be installed.
-
LV Equipment:
2 pcs. LVS2-8M
8 x 400 A InLine fuse switches
5 x 400 A Kabeldon fuse switches
The LV cables for a 630 kVA transformer are 2 x 240 mm2 per phase.
Why ABB?
- Type tested according to the latest IEC 62271-202 specifications
- Internal arc fault Type AB tested at 20 kA, 1 second
- No access to live parts
- High level of safety for equipment and personnel
- Ready to install unit complete with internal interconnections, wiring and earthing.