A single phase voltage transformer which is intended to have one end of its primary winding directly earthed.The transformers are designed and manufactured in conformity with the following standards and recommendations: IEC, SEV, VDE, ANSI, BS, GOST and CSN.
Product scope
Highest voltage for equipment:
- KGUGI 24........... up to 24 kV
- KGUGI 36........... up to 36 kV
Key benefits
- Suitable for high power output - thermal burden up to 2000 VA
- Can be mounted in any position
Key features
- Sealable secondary terminal
- For measuring and protection with up to 2 secondary windings