Community wind, Technical data
| Ranges | M3AA, M3BG, M3LG |
| Output power | 20 - 1000 kW |
| Frame size | IEC 160 - 450 |
| Nominal speed | 750 - 3600 rpm ( 1 or 2-speed design) |
| Voltages | Up to 690 V |
| Concept | DOL or full power converter control |
| Cooling | Air
Liquid jacket cooled (from frame size IEC 280) |
| Enclosure material | Aluminium, cast iron or welded steel |