Community wind

<1 MW

ABB offers an extensive range of induction asynchronous and permanent magnet synchronous generators for small and medium size wind turbines ( Community Wind segment ).

Since the early days of the wind power industry ABB has been supplying generators for various types of wind turbines and our today´s generator offering is based on decades of collected experience and application knowledge.

Key features in our designs are high efficiency level for maximized power production and industrial level dimensioning for highly reliable operations.

Benefits

  • Proven designs based upon serial produced, high performance industrial induction motor ranges meaning high reliability
  • High output designs within smaller than standard frame sizes available
  • Optimized designs for variable speed drive operation with high efficiency level increasing the power production
  • Various mechanical design option allowing flexible mounting arrangements for i.e. power cables

Technical data for community wind generators

Induction, asynchronous desing
 
Ranges M3AA, M3BG, M3LG 
Output power 20 - 1000 kW
Frame size IEC 160 - 450
Nominal speed 750 - 3600 rpm ( 1 or 2-speed design)
Voltages Up to 690 V
Concept DOL or full power converter control
Cooling Air
Liquid jacket cooled (from frame size IEC 280)
Enclosure material Aluminium, cast iron or welded steel
Community wind_high res
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language