You can view this page in:

ABB Brake motors

ABB brake motors are highly acclaimed in the market due to its high performance and ensuring a reliable service over the lifetime.

Brake motors are used for various applications where instantenous stopping of the driven load is required. The operation of the brake is that the brake gets engaged when the electrical power to the motor is shut down or the power fails.
 
Highly reliable and proven technology

Easy to use
 
IE3 and IE2 efficiency - complying Ecodesign regulation

Share this page

Features

Key facts

  • Aluminum motors, motor type M3AA
  • Output power from 0.12 to 22 kW
  • Frame sizes 71 to 180
  • IE2 and IE3 efficiency classes

Motor features

  • Robust design
  • Proven reliability with long life
  • Great flexibility for specific solutions
  • Wide range of options and accessories available
  • High quality procedures from design to finished products

Brake features

  • Specially developed brake for highest function security
  • Braking disc with low wear and maintenance
  • Easy installation

Related links

Loading documents
Select region / language