Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Roller table motors

Roller tables incorporate a number of motors, the speed of which can be steplessly controlled by one or more frequency converters.

The roller table motors supplied by ABB are squirrel cage motors which are specially designed for use with frequency converters. Robust in construction, the motors are fully sealed to withstand the tough conditions in rolling mills. 

The motors are low speed units intended for direct connection to rollers. The pole number and frequency can be selected, avoiding the need for gearboxes and therefore saving on maintenance costs and increasing the overall efficiency of the drive.

Related links

Loading documents