Oil and Gas

INSUBSEA® Long step-out systems

Are you looking for support or purchase information?

ABB's INSUBSEA® Long step-out system provides a low-cost solution to brown-field extension and a cost-effective solution to green-field developments. System includes drive and control seabed compressors and pump that can sit up to 150km away from topside infrastructure with a variable frequency from 0-200Hz. The system consists of field-proven ABB products and integrates easily with motor and control systems. Designs are customized to fit customer requirements.

Long step-out system apply to:

  • Re-use and upgrade of existing infrastructure
  • Tie-in of remote pockets of resources
  • Increased production capacity, recovery rates, and tail production
  • Shore-to-subsea developments
  • Subsea processing
  • Deepwater developments
  • Export applications

Links and multimedias

Loading documents