Oil and Gas

Electrical houses (e-houses)

Are you looking for support or purchase information?

Custom-engineered, prefabricated, modular outdoor enclosures designed to house a range of electrical and automation equipment. 

E-houses can be skid or wheel mounted and are ready to operate in the field with minimum installation, commissioning and start up time - as an alternative to traditional on-site building construction (concrete block, brick construction or similar).

Proximity to major suppliers during design / construction makes the changes and integration easier. The E-House is tested before shipping including all its components, which minimizes risks in the field. Its mobility makes it easy and cost effective to install and relocate.  E-House can be installed close to the main loads which reduces the power and control cable size and length. By being close to the loads the energy cost is lower. 

 

E-house_COG

Downloads and multimedia

Select region / language