DNP3 is one RTU protocol in the wide array of many - supported by ABB AC500 PLCs

DNP3 is a natural and integrated part of the wide array of protocols in AC500 PLC range to provide reliable communication protocol for applications where continuous monitoring and control are requested.

Typically used in digitalization of substations networks within water and wastewater, power generation incl. renewables, oil and gas.

 

 

Continuous monitoring and control

Secure, reliable and uninterrupted data handling for sequiential data storage
Screenshot 2024-12-20 080451NEU





Screenshot 2024-12-20 122708NEU

Streamlined integration and productivity boost with AC500's DNP3 editors

Automation Builder provide seamless integration with the AC500’s DNP3 editors, inheriting the user-friendly design of RTUs. Advanced import and export features, purpose-built for efficient bulk engineering boost productivity.

AC500 can operate as substation or control station or both at the same time (Gateway).




Seamless compatibility across the entire AC500 product line

Unlock compatibility across the entire AC500 product line, starting from the AC500-eCo Pro series. One application software designed to enable effortless integration, scalability, and reusability in your automation solutions.

2024-11-24_14-34-08



UnbenanntXXXX

Efficient automation and precise control

Experience the power of fully integrated software environment, enabling seamless automation, precise control, and efficient engineering of DNP3 functionality via comfortable configuration with CSV export/import options.





Reliable file transfer and precise event tracking

Reliable and secure data file transfer with DNP3 protocol, featuring integrated buffering and event archiving in CSV format. Achieve precise time synchronization and time-stamped events, empowering up to 8 masters for seamless control.
‎ 
2024-11-24_13-37-30

 

‎ 

Discover more

Main catalog: PLC Automation

 

Product details: DNP3

CPU runtime license - DNP3 Outstation onboard for AC500

 
 

Product details: DNP3-O-e

CPU runtime license - DNP3 Outstation onboard for AC500-eCo

 
 

Our product offering


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language