AC500 with integrated IEC 60870 communication protocol enhance in smart substations application

The IEC 60870-5-104 protocol is a standard for telecontrol tasks in electrical systems and provides robust and efficient communication between substations, control centers, and protection relays.

AC500 PLCs with the IEC 60870-5-104 protocol gives the usability to act as flexible RTU on different levels in an automation architecture. The IEC 60870 editor support import and export functionalities to enable bulk engineering on communication level.

Therefor the AC500 simplifies working with objects utilizing user level library for simple to complex operations and changes at run-time.

 

 

Continuous monitoring and control

Uninterrupted data handling for sequiential data storage
Screenshot 2024-12-20 080451NEU





Screenshot 2024-12-11 1605465

Simplify communication engineering with import/export capabilities

The IEC 60870 editor in Automation Builder supports import and export functionalities to enable bulk engineering on the communication level. These capabilities allow for efficient handling of large configuration files and ensure compatibility with various engineering tools. By streamlining the import and export processes, engineers can significantly reduce setup time and errors, enhancing productivity and consistency across projects.




Seamless compatibility across the entire AC500 product line

Unlock compatibility across the entire AC500 product line, starting from the AC500-eCo Pro series. One application software designed to enable effortless integration, scalability, and reusability in your automation solutions.

2024-11-24_14-34-08



Programmer working with program code-Small

Simplify dynamic object handling with user-level libraries​

Powerful library simplifies working with objects for simple to complex operations and even changes at run-time. By utilizing user-level libraries, engineers can easily customize object behavior and dynamically adjust to changing system requirements without interrupting operation. This flexibility enhances system efficiency and reduces the need for complex coding, allowing for faster implementation and greater adaptability in dynamic environments.




Integrated data logger and precision time synchronization

Experience effective data file transfer with the IEC 60870 protocol, featuring integrated data logger usable for buffering and archiving with flexible options. Achieve precise time synchronization and time-stamped events, empowering seamless control. 
‎ 
2024-11-24_13-37-30

 

‎ 

Discover more

Main catalog: PLC Automation

 

Product details: IEC 60870

CPU runtime license - Data logging library for AC500

 
 

Product details: IEC 60870-Log-e

CPU runtime license - Data logging library for AC500-eCo

 

‎ 

 

Our product offering


  • Contact us

    Submit your inquiry and we will contact you

    Contact us