BORDLINE® M auxiliary converters and battery chargers
The static converter system BORDLINE M is a solution to convert DC or AC voltage to a three-phase output and/or a regulated DC output.
Product scope
- From a few kilowatt to more than a megawatt of on-board power conversion
- Mono, dual or multi voltage input stages (DC/AC lines)
- DC range: 350 V to 4200 V
- AC range: 224 V to 1000 V / 16.7 Hz; 1500 V / 50 Hz
- Strong references in all vehicle segments such as locomotives, high-speed trains, multiple unit trains, rail coaches of all types, metros, tram-trains, light rail vehicles, tramways, monorails, trolley buses, mountain trains and rack railways
- Redundant and synchronized systems
- Auxiliary converters integrated into propulsion systems
- Liquid, forced air, or natural air cooling system
- Auto-extinguisher system on demand
Key customer benefits
- Fast commissioning and homologation
- High compactness, reliability, robustness
- Easy and fast maintenance (service-friendly solutions)
- 100% of production undergo functional testing
- High level of quality management system (IRIS, ISO 9001, ISO 14001, ISO 18001)
Main applications
- Driving AC compressors
- Driving air compressors
- Driving cooling fans
- Charging vehicle batteries