BORDLINE® M auxiliary converters

BORDLINE® M static converters are customizable, compact, lightweight units for the onboard power supplies of rail vehicles. They feature latest semiconductor technology and a rugged mechanical design developed especially to ensure long service life and high availability.

The static converter system BORDLINE® M is a solution to convert DC or AC voltage to a three-phase AC output and/or a regulated DC output to charge on-board batteries.

BORDLINE® M family also includes converters necessary to connect high power/high energy storage systems to the traction chain (also called Energy Storage Converters – ESS ). 

Natural convection, forced air or liquid cooling (with and without integrated fan
or pump)
Flexible and robust design for different application: roof, underframe, machine room
AC & DC and multi-system input voltages
Output power range, up hundreds kW with and without galvanic separation
Optionally with integrated battery charger
Large variety of cabinets and protection levels

Applications

 

 

Loading documents

 

 

  • Contact us

    Submit your inquiry and we will contact you

    Contact us