BORDLINE® PB

BORDLINE® PB auxiliary converters are the new base products of the ABB family setting new standards for efficient power supply in rail vehicles.

They are based on silicon carbide (SiC) semiconductors and optimized system architecture to minimize weight and volumes in favor of efficiency of the overall system.

The new BORDLINE® PB auxiliary converter platform for urban mass transit has been designed in three power sizes according to vehicle requirements. These converters are highly standardized but tailorable thanks to a wide set of options (i.e. specific fixing point, AC&DC output power, input stage) in order to reach a system that fully meets the customer’s specific needs, both in new vehicles and retrofit projects.

A product family of standardized auxiliary converter for 750 VDC or 1,500 VDC application
Based on SiC-technology to meet optimal power density, a class of its own on the world
Configurable with standard options for customer-specific requirements
Fully validated and type tested products
Low non-recurring Standard APU design and frame, leading to optimized not recurring cost
Service-proven with more than 1,000 units delivered

Applications

 

 

Loading documents

 

 

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language