Technical data Low Current Rectifiers (LCR)

 
Technical data 

Unit DC voltage

Up to 800V

Unit DC current

Up to 72kA

Semiconductors -Thyristor
-2, 2.5 and 3-inch types
Semiconductors in parallel  2-6
Semiconductor redundancy Yes
Rectifier connection DB or DSS
Pulse number/unit 6 or 12 pulse
Cooling media De-ionized water/glycol mixture

Parallel connectivity

Possible

 Installation -Indoor as IP00 or IP21 (enclosure)
-Outdoor as IP54 (enclosure or container)

Are you looking for support or purchase information?

Contact us

Technical highlights

  • Compact footprint
  • Option to use three sizes of semiconductors from different suppliers
  • Wide selection of single-body fuses from different suppliers
  • Double side water-cooled semiconductors
  • Solid and self-supporting aluminum main-circuit structure
  • Vertical and horizontal arrangement available
  • Applicable for DB and DSS connection types
  • IP00 protection class for rough industrial environments


Applications



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language