Turbine protection manifolds

One key aspect of the turbine control system is the ability to monitor critical operating parameters. The control system must execute reliable and safe shutdowns when critical operating parameters are exceeded.

Why ABB?

ABB offers turbine protection manifolds for monitoring critical operating parameters and for turbine shutdown. These protection solutions are tailored for all sizes and types of turbine EHC systems.

  • Redundant configuration for turbine monitoring
  • Redundant configuration for turbine protection
  • Online testing capabilities for turbine protection
  • Fast and reliable valve closure during emergency conditions

サポート或いは製品の購買情報をお探しですか?

Applications

Get to know more

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ