Advanced emission monitoring system for marine applications

GAA630-M

We are on your wavelength - GAA630-M is an advanced CEM system solution for continuous gas analysis on board of vessels, specifically designed, certified and type approved for maritime installations. The GAA630-M system includes all necessary components, such as gas sampling probe, heated sample lines and sample conditioning. Based on the proven Advance Optima gas analyzer technology, GAA630-M provides a certified measurement of SO2/CO2 ratio and NOX for emission monitoring purposes. O2 and CO is measured for combustion efficiency. Providing the best technology in measurement, data connectivity, reliability and service is ABB’s daily business. World-wide available maintenance teams are trained and certified to support you with first-class service. Benefit from our world wide technical service support network and fast support at any time and in any place.

Overview
Data
Download
Service
Application

Overview

The GAA630-M is based on a dry and extractive approach. The system is designed as a two housing solution. The continuous gas analyzers are engineered to fit in a small footprint IP65 compact cabinet, while the sampling system is mounted in a separate IP65 enclosure. The design complies to IMO MARPOL ANNEX 14 Res. MEPC 177 (58) (NTC) & IMO MARPOL ANNEX 9 Res. MEPC 184 (59). The sampling system is based on a continuous extraction cooling device, removing the moisture from the sample gas. Both cabinets are equipped with antivibration devices to reduce vibrations effects, maximize measuring performance and extend lifetime of the analytical and pneumatic components

The unique features of the GAA630-M:

  • Unique two housing system design
  • Adaptable data communication – compatible to all advisory tools
  • Worldwide service availability
  • Type approved emission monitoring system for maritime industry
  • Proven analyzers and International Maritime Organization (IMO) referenced technology
  • Certified measurement according IMO MARPOL

Data

Measuring principle The GAA630-M is based on ABB’s proven NDIR (non-dispersive infrared) measurement technology. The analyzer module Uras26 allows for reliable measuring and monitoring of the limit values for SO2 and CO2 specified by the IMO, and it can be employed for continuous monitoring of CO if required. The O2 concentration (combustion quality index) is measured with an electrochemical sensor (ECS). The system can be equipped with an additional analyzer module to allow for NOX measurements. The Limas21 UV is a rugged photometer based on NDUV (non-dispersive ultraviolet) measurement technology specifically designed for NO and NO2 measurements.

Systems configurations:

Sampling points  Streams  Measured components
Downstream scrubber  Single  CO2, SO2, O2
Upstream scrubber and
Downstream scrubber
 Dual  COand
 SO2, O2
Downstream scrubber  Dual  CO2, SO2, O2
Downstream scrubber  Single  CO2, SO2, O2, NOx
Upstream scrubber and
Downstream scrubber
 Dual  CO2 and
 SO2, O2, NOx
Downstream scrubber  Single  CO2, SO2, O2, CO


Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Application

Maritime industry – background The International Maritime Organization (IMO), has introduced regulations to prevent air pollution from vessels both globally and within designated sea areas, known as Emission Control Areas (ECAs). The ECAs are geographical locations and are defined as: North Baltic Seas, all North American Coasts & Caribbean coastal areas. Other areas are under evaluation by IMO. These regulations require control on SO2 , CO2 and NOX emissions. The Maritime Industry is facing challenges to either adopt new technologies such as exhaust gas cleaning systems (EGCS) or use of low sulfur residual or distillate marine fuels to comply with the ECA requirement. Engine manufacturers and ship owner are challenged to reduce NOX emissions. The new set limits in the ECAs can be achieved only with clean fuels or by making use of DeNOX abatement systems. Ship yards, ship owners and marine ECGS manufacturers are looking to equip vessels with continuous gas analyzers for Continuous Emission Monitoring (CEM) to measure all the regulated pollutants (SO2, CO2, NOX) and to optimize fuel consumption (CO, O2) on board at the same time.

Select region / language