ProKiln GAC400

Gas sampling system for kiln and calciner

The cement industry has seen an immense increase in the use of alternative fuels in recent decades. This has benefits for energy efficiency, decarbonization and environmental impact but also presents new challenges that have implications for both the kiln operation and the inlet gas measurement.

ProKiln is ABB’s 4th generation of kiln inlet and calciner gas sampling probes for the cement industry. It has been developed to meet the changing process conditions in cement plants, helping customers to reach operational stability and decarbonization targets while increasing their alternate fuel substitution ratios.

Would you like to know more about ProKiln GAC400 or speak to our product specialist?

Get in touch

 

 

 

Overview
Data
Download
Service

Overview

The premium solution for cement plants with increased use of alternative fuels

Cement production is highly energy intensive, and most plants worldwide are continuously seeking ways to reduce their fuel consumption and the impact on the environment, while increasing the clinker throughput. A typical way of reducing fuel costs is to substitute it with alternative fuels, namely waste materials from other industries or household waste. According to the European Cement Association some cement plants had already increased their substitution ratio up to 95% by 2020. With the industry moving rapidly in this direction, despite clear economic and environmental benefits, it also presents new challenges for process and equipment. By rule of thumb, if a cement plant can reduce the oxygen concentration in the kiln by 1%, the fuel consumption and CO2 emissions will also reduce by 1% and the clinker throughput will increase by 1% to 2%. Accurate and reliable measurement of gas concentrations inside the kiln is therefore absolutely necessary. 

To meet these challenges, ABB and FLO2R have joined forces to offer a product that supports cement plants in achieving their process and environmental objectives. With more than 60 years’ combined experience, the 4th generation kiln inlet solution of ABB has been developed. 



ProKiln – The next generation is powerful!

ProKiln has been designed radically different than its predecessors on the market. It consists of a control unit, a cooling unit and a retraction unit. The probe retractor is equipped with two air blasters for powerful cleaning of the probe tube. In combination with the unique filtering-nozzle design, the pressurized air is directed in different streams to ensure the most effective cleaning of the probe tip. To avoid a mix of process gas and dust, a two-layer sinter-metal filter is embedded inside the probe and can easily be cleaned via the air blasters, leading to an availability of measurement values of more than 95%.

Optionally, the solution is available in a double probe configuration which allows the use of one probe while the other one is being cleaned and the possibility to reach 100% availability of measurement values.

Furthermore, the thoughtful design also allows for a manual cleaning and the conduction of maintenance activities without specialist knowledge.

 

The unique features of ProKiln:

  • Double air blaster cleaning: extremely powerful, simple and well known as an effective solution to the cement industry.
  • Extremely sturdy mechanical design: provides protection against material impact in the kiln inlet area, both inside and outside the process.
  • No rotation or moving parts inside the probe: prevents jamming of mechanical parts.
  • Protected sample filter in the tip of the probe: prevents probe blockages by separating dust and process gas as soon as it enters the probe.
  • Patented 5-stage blow back system: provides low pressure loss for an extremely effective cleaning in less than 60 seconds.
  • Simplicity of design and well-known solutions: anybody in the plant can service it.
  • Connection flexibility: can be integrated into ABB’s AO2000-System gas analyzer or with 3rd party gas analyzers.

Data

ProKiln consists of the following three modules

  • Retraction unit with an electrical motor, position encoder, water-cooled probe and chain-drive.
  • Cooling unit with a double-fan heat exchanger and cooling water circulation pump.
  • Control unit with industrial controller color touchscreen.


Retraction Unit

  • Available as single or double probe
  • Probe length of 1.5m / 2.0m / 2.5m / 3.0m /3.5m
  • Electrical motor with position encoder
  • Automatic kiln flange shutter.
  • Cooling water tubes
  • Air blaster tubes
  • Heated sample gas line


Control Unit

The menu-driven industrial controller includes a touchscreen and operates the complete system. It allows configuration of cleaning cycles, limit values and periodical sampling according to the operator’s needs, without any complicated PLC programming.


Cooling Unit

Cooling of the sample probe is mandatory due to the prevailing high temperature conditions inside the kiln. The cooling system uses a non-pressurized water closed circuit with a 300-liter tank for safe and environmentally friendly cooling.

  • Capacity water tank: 300L
  • Controlled temperature 75 to 85°C (167 to 185 °F)
  • Circulation 6 to 7 m3/h
  • Drinking water quality
  • Optional heater in water tank for low temperature environments.
Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service