Sample Gas Feed Unit SCC-F

The SCC-F gas feed unit transports the sample gas to the analyzer and controls flow and condensate in two independent gas paths. A digital communication port connects the unit with the controller board of Advance Optima analyzers to integrate status and alarm signals from the sample handling.

SCC-F_3rechts390x195
Overview
Data
Download
Service

Overview

All-in-one sample gas conditioning with compact 1/2-19" design

  • Complete sample gas conditioning in connection with the SCC-C sample gas cooler
  • Flow rate display and adjustment Rotameter 10 to 100 l/h with needle valve (metal-free)
  • Service-friendly due to easily accessible modules
  • Six pneumatic versions
  • Two seperate gas paths with additional sample pump
  • Full integration into AO2000 system with optional interface card

Data

General specifications:

  • Compact surface mounting case with dimensions (WXHXD) 1/2 19", 6 HU (266 mm), 302 mm
  • Mounting brackets for 19" plug-in units or wall mounting
  • 2 independent gas paths, with or without condensate pump
  • Corrosion-proof, metal-free gas line
  • Switching amplifier for flow and condensate integrated in the case
    For details see data sheet
  • Sample gas inlet temperature +10 to +50 °C
  • Degree of protection IP20 - EN 60529

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language