Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Sample Gas Feed Unit
SCC-S

The SCC-S Sample Gas Feed Unit is used for sample gas feeding and conditioning and can be perfectly combined with EasyLine series analyzers for compact system solutions. The unit is configurable with a peristaltic pump and a Peltier cooler available in different version as a complete pre-fabricated unit.

Overview
Data
Download
Service

Overview


All-in-one sample gas conditioning in a compact housing with process-proven modules

  • Diaphragm pump for feed-in of the gas
  • Membrane filter/condensate monitor
  • Flow monitor with needle valve
  • Ball valve/solenoid valves for feed-in of the test gas
  • Peltier cooler with condensate pump
  • Ideal for use in simple processes (non-corrosive sample gas)
  • Simple installation and connection
  • Attractively priced system solution in combination with gas analyzers of the EasyLine series

Data

  • Housing designed for 19 inch rack mounting and wall mounting (4 height units)
  • Sample gas inlet dew point Version with Peltier cooler: Max. +50 °C (at max. +25 °C ambient temperature) Version without Peltier cooler: The dew point of the sample gas must be at least 5 °C lower than the lowest ambient temperature in the whole sample gas path.
  • Degree of protection IP20 - EN 60529
  • Internal power supply/power stage (optional)
  • Solenoid valves for internal test gas infeed (optional)
  • Condensate discharge for external cooler (optional)

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service