Overview
CEM-DAS is a complete networkable system for continuous recording and evaluation of emission data in all industries. The system provides important information for the environmental and economic operation of production facilities. CEM-DAS is scalable to support smallest one stack installations up to multi-block plants with numerous measuring points. CEM-DAS has proven its robustness in a German TÜV test which requires 99 % uptime.
Field data from gas analyzers, dust monitors, etc. can be acquired via conventional I/O’s or Modbus TCP/IP. These data are processed in the CEM-DAS server. All results are saved in a database and on the file system. Optionally a Data Acquisition Unit can be used to buffer field data.