UviTec Color Analyzer

ABB's online UviTec Color analyzer offers an affordable and accurate solution for real-time color monitoring. Benefiting from UviTec's innovative Split-Sense Pro technology, the need for calibration is limited lowering maintenance requirements. Several path length options provide solutions for wastewater to high purity applications.

Features & Benefits

  • Practical, accurate and affordable
  • Real-time colour analysis
  • Simple to install and operate
  • Low maintenance, bypass style design
  • 4 line x 20 character backlit LCD display
  • Optional automatic chemical cleaning systems

UviTec analyzer 400x 200

Are you looking for support or purchase information?

Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
 Path Length Options 1, 2, 4, 8 mm (M2000 series)
10 x 20 mm (M3000)
50, 100, 150, 250 mm (M4000 series)
 Parameters Colour
 
 Range  Depends on model selected. Refer to range chart
 Units PCU, Pt-Co or HU (hazen units)
 Accuracy  ± 0.5% FS
 Sampling Time  10 seconds
 Calibration Factory parameter calibration allows field adjustment as required.
 Cleaning  In-situ cleaning makes cleaning quick and easy. Automatic chemical cleaning is optional.
 Self-Diagnostic Detection and diagnosis of internal system fault
 Operator Interface  Five push buttons to control a comprehensive hierarchical menu system
 Display 4 line x 20 character backlit LCD with LED alarm indicator
 Alarms  Dry contact terminals allow operator configurable alarms for:
high and low UVT/UVA set points, low lamp output, leak detected, system fault, etc.
 Humidity Control  Humidity sensor with large regeneratable desiccant system
 Outputs  Self-powered 4-20mA, RS232 serial for PC
 Wavelengths Multiple visible (VIS) wavelengths. Application dependent.
 Light Source LED
 Flow Rate  300 - 1000 mL/min
 Pressure Rating  20 PSI maximum
 Fluid Connections  1/4" OD tube push-in fittings
 Wetted Materials  Kynar, Polyethylene, Quartz, SS 316L, Viton
 Electrical  24VDC 40W power adapter (accepts 90-250VAC 50/60Hz)
 Ambient Temp.  0 to 45°C (32 to 113°F)
 Water Temp.  0 to 90°C (32 to 194°F) at 21°C (69.8°F) Ambient temperature
 Storage Temp.  -20 to 60°C (-4 to 140°F)
 Enclosure  NEMA 4X, wall mountable
 Weight  22 lb (M2000 series)
24 lb (M4000 series)
 Dimensions 17”H x 14.25”W x 7.5”D (M2000 series & M3000)
17.75”H x 15.5”W x 6.75”D (M4000 series)
 Warranty 2-year limited warranty (Extended care packages available)
 Analyzer Upgrades Cellular Modem, Dual Transmitter

* Technical Specifications are subject to change without notice.

* Water temperature range based on material compatibility only. Contact ABB to verify application.

 

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language