UviTec Color Probe

ABB's robust submersible UviTec Color probe provides affordable real-time measurement of colur changes in water or wastewater in accordance with ISO 6271-2016:05. The probe utilizes patent-pending technology to provide superior measurement performance across multiple wavelengths of light using LEDs. The probes rugged body is built to withstand harsh environments, with titanium or stainless steel options. Designed to meet the needs of many monitoring applications,it offers multiple path length selections for the desired measurement range.

Features & Benefits

  • Affordable real-time color monitoring
  • Multiple wavelength sensor uses patent-pending technology for superior measurement performance
  • Robust submersible probe with titanium or stainless steel housing
  • Operator friendly, low maintenance design
  • Reagent free optical measurements
  • In accordance with ISO 6271-2016:05
  • Simple to install and operate

UviTec Benzene Probe 400x200

Are you looking for support or purchase information?

Simple, Plug & Play Color Monitoring

Ideal for open channel applications, UviTec's Colour probe is a submersible instrument installed directly in-situ. The Colour probe must be connected to a UviTec controller for operation.

EXAMPLE CONFIGURATION

  • UviTec Controller
    For affordable, user friendly operation and control
  • Probe Clean System
    For low maintenance automatic cleaning
  • Mounting Kit
    For secure mounting to a tank or open channel wall, or railing
  • Colour Probe
    For real-time colour continuous measurement

Multiple sensors can be added to UviTec's controllers to expand water quality monitoring capabilities.

Simple to install, easy to operate, no reagents and no waiting for lab results.

Benzene probe application
Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Length Options 1, 2, 4, 10 mm
Parameters Colour
Range Depends on model selected. Refer to range chart
Accuracy ± 0.5% full scale
Units PCU, PtCo or HU (hazen units)
Sampling Time 10 seconds
Calibration Factory parameter calibration allows field adjustment as required.
Cleaning Automatic compressed air or pressurized water cleaning with optional Probe Clean System
Self-Diagnostic Detection and diagnosis of internal system fault
Alarms Continuous detection of leaks, lamp output, humidity, temperature and electrical fault
Humidity Control Humidity sensor with desiccant pack
Wavelength Visible (VIS)
Light Source LED
Electrical/Comm. From controller
Pressure Rating 15 PSI
Operating Temp. 0 to 45°C (32 to 113°F)
Housing Material Titanium (Grade 2) or,
Stainless Steel (SS 316)
Wetted Materials Titanium, Epoxy, Sapphire, SS 316, Viton (Titanium) or,
Epoxy, Sapphire, SS 316, Viton (Stainless Steel)
Weight 1.5kg (3.31lb)** (Titanium) or,
2.5kg (5.25lb)** (Stainless Steel)
Ingress Protection Type IPX8
Dimensions 15" H x 2.0" Diameter
Warranty 2-year limited warranty (Extended care packages available)

* Technical Specifications are subject to change without notice.

*Operating (water) temperature absolute maximum 55°C (131°F). Instrument performance reduced when operating outside recommended operating range. Contact ABB to verify application.

** Weight does not include cable. Cable weight: 0.70kg (1.55lb).

 

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
Select region / language