Tri-clamp type, stainless steel electrodes
TB25

Overview
Data
Download
Service

Overview

The TB25 conductivity cell with integral tri-clamp fitting is designed for for use in sanitary applications. A Food and Drug Administration (FDA) approved silicone potting material around the body of the sensor seals the measurement electrode tip. The first style available has an extended face that places the measurement electrodes into the process past the fitting. The extended face style is narrow enough to allow cleaning chemicals or steam to surround the body of the measurement electrodes. This assures crevice-free cleaning. The second style has a tri-clamp fitting that is flush with the sensor body.

Data

  • Integral tri-clamp flange
  • FDA-approved wetted materials.
  • Measurement ranges from 0 to 1.999 µS/cm to 0 to 19.99 mS/cm
  • Corrosion resistant 316 stainless steel measurement electrodes
  • Pt100 or Pt1000 integral temperature compensation elements
  • Maximum temperature 175 °C (347 °F)
  • Maximum pressure 862 kPa (8.62 bar / 125 psi)

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language