In-line, stainless steel electrodes
TB264

Overview
Data
Download
Service

Overview

The TB264 conductivity cell can be installed either in-line using a 25 mm fitting or used for flow cell applications. In-line applications use either an existing 25 mm port or a bushing and holder nut must be purchased. Flow cell installations enable users to calibrate and isolate the sensor for maintenance very easily.

Data

  • Easy installation into either a flow cell or any available 25 mm port
  • Measurement ranges from 0 to 1.999 µS/cm and 0 to 19.99 mS/cm
  • Corrosion resistant 316 stainless steel measurement electrodes
  • Pt100 or Pt1000 integral temperature compensation elements
  • Maximum temperature 200 °C (392 °F)
  • Maximum pressure 1379 kPa (13.79 bar / 200 psi)

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language