Toroidal, electrodeless sensor
TB4042

Overview
Data
Download
Service

Overview

The TB4042 conductivity cell expands the advancements in process conductivity measurement initiated by ABB with four-electrode conductivity measurement. Unlike four-electrode sensors, toroidal sensors have no electrodes.

The TB4042 toroidal conductivity cell provides a means for measuring solution conductivity in chemically aggressive solutions that corrode, foul, or otherwise destroy, electrode-type sensors. The sensor itself comprises two wound toroids encapsulated in a chemically resistant non-conductor made of polyetherether ketone (PEEK). Measurement is made inductively via a magnetic coupling between the solution and the toroids. Because measurement is made inductively and there are no electrodes that can be affected by erroneous resistances from foulants or coatings, these sensors are virtually impervious to all but thick layers of foulants.

Data

  • Electrodeless conductivity measurement
  • Perfect for use in highly corrosive solutions
  • Greatly reduces coating and other fouling problems
  • Multi-range capability
  • Versatile mounting: Insertion, submersible, retractable
  • PEEK encapsulation and Kevlar® reinforcement
  • High pressure and temperature ratings
  • 316 stainless steel, Kynar®, titanium, and CPVC hardware

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language