Versatile FT-IR gas analyzer
MB3000-CH90  

The MB3000-CH90 gas analyzer provides fast and accurate FT-IR critical gas measurements down to ppb levels in a user-friendly environment. 

Overview
Data
Download
Service

Overview

Maintenance-free laboratory FT-IR gas analyzer

This high performance and maintenance-free spectrometer is typically used in R&D or QA/QC laboratories for checking gas purity, controlling gas mixing and composition or performing unknown components speciation.

The heated gas cell can be easily swapped and replaced with other sampling accessories, making the MB3000-CH90 a flexible and versatile tool for any laboratory.

The MB3000-CH90 provides fast and accurate gas measurements in a user-friendly environment. The Horizon software enables the use of commercial or personalized spectral libraries for unknown gas identification and the heatable gas cell can be tuned for either long or short pathlength applications.

ABB‘s tight manufacturing tolerances and specifications for analyzer-to-analyzer matching permit laboratory development of calibrations which are routinely transferred to ABB process instruments.

Data

Typical applications of the MB3000-CH90 are found in both R&D and QA/QC laboratories, for example checking gas purity, controlling gas mixing and composition or performing unknown components specification. The MB3000-CH90 is also used for fast off-line analysis of grab samples obtained from airborne or process gases.

This latest advancement in interferometer technology is extremely modular and compact and is combined with a patented 24-bit sampling algorithm for optimal dynamic range. The permanently aligned optics with a Jacquinot stop in the interferometer output beam ensure an accurate and stable line shape as well as wavelength and resolution stability.

As result, the MB3000-CH90 offers an outstanding spectroscopic performance enabling ppb level gas analyzes with a standard DTGS detector. In addition, the analyzer can also be fitted with an optional and hot-swappable liquid nitrogen-cooled MCT detector for applications requiring higher sensitivity or measurement speed.

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language