MB3000-CH95

Laboratory gas analyzer

Streamlined determination of gas composition in unknown samples or industrial gas bottles.

CH95-Ambiance- 0138v2
Overview
Data
Download
Service

Overview

Fast and accurate gas measurements in a user-friendly environment.

The MB3000-CH95 Laboratory Gas Analyzer provides fast and accurate gas measurements in a user friendly environment. The proprietary heatable gas cell can be tuned for long pathlength applications,and it features precise flow and pressure control to maximize the accuracy of measurements. 

The Horizon software enables the use of commercial or personalized spectral libraries for unknown gas  identification. It is also pre-loaded with a set of 31 calibrations of single components at various levels in  nitrogen background. 

Features and benefits
•  Pre-calibrated for 31 gases in nitrogen
•  Proprietary gas cell precisely controlled for flow, pressure and temperature to maximize accuracy
•  High spectral signal and wavelength stability thanks to innovative pre-aligned interferometer with a Jacquinot stop in the output beam
•  Use of patented 24-bit sampling algorithm provides optimal dynamic range
•  Possibility to replace DTGS detector with hot- swappable liquid-nitrogen-cooled MCT detector  for maximum sensitivity
•  Possibility to remove gas cell and insert another sampling accessory in the universal sample   compartment
•  Minimal cost of ownership thanks to use of pre-aligned and maintenance-free source and metrology modules, and extensive built-in health monitoring program
•  Horizon software provides a streamlined and rugged user interface

Data

Typical applications of the MB3000-CH95 are found in both R&D and industrial QA/QC laboratories, for  example, checking standard or industrial gas purity, controlling gas mixing and composition, or performing  unknown component speciation. The MB3000-CH95 can also be used for fast offline analysis of grab  samples obtained from airborne or process gases. 

The MB3000-CH95 Laboratory Gas Analyzer is designed to offer a unique combination of sensitivity, robustness and simplicity. 
An innovative, compact and modular interferometer design is at the heart of the instrument. The permanently aligned optics ensure an accurate and stable line shape, as well as wavelength and resolution stability. 

As a result, the MB3000-CH95 offers an outstanding spectroscopic performance enabling ppb-level gas analysis with a standard DTGS detector. The analyzer can also be fitted with an optional and hot-swappable liquid-nitrogen-cooled MCT detector for applications requiring higher sensitivity or measurement speed.

The MB3000-CH95 interferometer has a lifetime warranty and the pre-aligned source module with electronic stabilization does not require replacement for 10 years. 
In addition, the diode laser-based metrology module does not require any scheduled maintenance. These unique features are combined with an extensive built-in instrument health monitoring program.

The analyzer comes with a specifically designed proprietary one-liter gas cell derived from ABB’s   extensive experience with gas monitoring. The gas cell is provided with a pathlength of 3.2 meters for  low level analysis (ppm to ppb).

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language