FT-NIR process analyzer for hydrocarbon and petrochemical applications

FTPA2000-HP260

The FTPA2000-HP260X is a versatile multichannel fibre-optic based process FT-NIR analyzer platform suitable for hydrocarbon and petrochemical applications.

 

 

Overview
Data
Download
Service

Overview

The FTPA200-HP260 Process FT-IR analyzers are designed for real-time, online process monitoring and process control of hydrocarbon streams. The analyzers are ideally suited for analyzing gasoline and diesel fuel streams in the refining industry to determine chemical and physical properties for final product blending optimization, as well as wider ranging applications including Crude Distillation Units, Heavy Oil Upgrading Units, Hydrocracking Units and Base Oil Units.

 Based on FT-IR (Fourier-transform infrared) technology, the HP260 analyzers offer superior reliability, rapidity, and flexibility. The HP260 analyzers provide exceptionally high stability, sensitivity and photometric accuracy. This results in robust calibration models with excellent transferability & maintainability, reducing development and ownerships costs as well as yielding outstanding analytical repeatability.

Key Features:

  • Fully-integrated multi-channel fiber-optic FT-NIR analyzer in a General Purpose Area 19 inch Rack Assembly (with forced ventilation, air-conditioning module optional)
  • Complete with industrial PC, flat-screen display and pull-out keyboard, power supplies and I/O modules
  • Up to 8 separate analysis channels with dedicated cells and detectors for each channel (cells, probes, fibers and detectors may be different for each channel allowing maximum application flexibility and multi-tasking)
  • TE-cooled detectors (option) for maximum sensitivity and fastest response
  • Easier to install and commission
  • Small footprint with reduced space requirement
  • No need for additional PLC controllers or interfaces
  • Intuitive, easy-to-use interface and application set-up
  • Flexible, rapid analysis with zero deadtime between channels

 

 

Data

The FTPA2000-HP260 includes:

  • Process FT-IR FTPA2000-HP260, with integrated air-conditioned rack-mount cabinet designed for safe area mounting.
  • Rack-mount controller with pre-installed and configured FTSW100 process FT-IR software
  • NIR optics covering the 3800 cm-1 to 12,000 cm-1 range, FT-IR Multichannel Process Spectrometer covering the 12,000 cm-1 to 3800 cm-1 range (BK7 optics).
  • 8 channels fiber optics output, fully multiplexed, no moving parts.
  • Ethernet connection, remote access software for diagnostics and health-monitoring
  • Standard hard wired I/O and system alarms, DCS communication by Modbus RTU RS485 and/or OPC (Modbus TCP/IP as option)

Depending on the detailed sampling and sample interface approach used for specific projects, any or all of the following additional items may be required (see price list for selection):

  • remote fiber-optic temperature controlled sample cell enclosure, or in-line transmission probes fast loop sample conditioning system, wash/reference or validation fluid system
  • Each sampling channel on the FTPA2000-HP260X will require specification and selection of fiber optics (type, length, encapsulation) and NIR detector (type, room-temperature or TE-cooled)

 

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service