Chemical processes analyzer
TALYS ASP500 series  

TALYS is a fiber optics based industrial FT-NIR analyzer designed for in-line monitoring and control of batch or continuous processes. Its seamless installation enables reactor profiling, real-time determination of process end-point, cycle-time reduction, process characterization and early troubleshooting.

 

Overview
Data
Download
Service

Overview

Minimal footprint and embedded processor

The TALYS design is optimized in order to minimize the complexity and burden traditionally associated with process equipment implementation. This analyzer has minimal footprint and can be shelfmounted or wall-mounted in a safe area without requiring additional enclosure.

Real-time process measurements are performed via fiber optics connected to a process sampling interface. TALYS is flexible and supports different types of insertion probes or flow-through cells for real-time measurements in remote locations on various types of processes (fluids or solids).

The TALYS ASP500 series feature an embedded processor, therefore no external computer needs to be supplied, approved or regularly upgraded by plant IT services. The instrument is intended to run real-time process applications. In addition, a special “sample grabbing” utility also allows performing offline spectra acquisitions during the calibration model development phase.

Data

Flexible yet simple to use

TALYS ASP500 embedded software executes real-time measurements and reporting operations according to a pre-defined template that incorporates standard inputs and outputs for process control.

During operations, the process engineering values and alarms can be sent to plant IT systems (DCS / PLC / controllers) via an ethernet port enabling Modbus TCP, OPC or CanBus communications. The analyzer also features a simplified operator display (HMI) that provides key information on process status and supports multiple languages for instruction messages.

Users can switch at any time between 3 different process monitoring configurations with up to 5 properties per chemistry. When application modifications are required, the software configuration is updated remotely and simply uploaded on the analyzer using a USB key.

Conversely at the end of a batch, spectral data and electronic reports can easily be retrieved via the instrument USB port.

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service