MB3600 Trade-in Program

ABB Analytical offers a Trade-in Program for the old FTLA2000-154, FTLA2000-160, MB154, MB160, and even competitor’s laboratory near-infrared analyzers.

Overview
Data
Download
Service

Overview

Did you know that not only can you refurbish your MB100 or FTLA2000 series laboratory analyzer...but you also can trade it in to our latest high-performance MB3600 FT-NIR Analyzer !

What does the program offer?

  • Significant discount off the listed price for trading in your analyzer – contact us to get the details
  • ABB legacy software migration*:
    • Migration work made by an ABB application scientist
    • No change to existing measurement prediction models

Please contact us for trade-in offer inquiry or to get a quote at: ftirsupport@ca.abb.com

*Non-ABB chemometric models to be evaluated

 

Data

High-performance FT-NIR Analyser specifically designed for QA/QC.

 
The MB3600 is the most reliable FT-NIR analyzer in the market specifically designed for QA/QC.


No consumables.

The MB3600 contains fixed components that do not wear out with use, meaning no components to replace or adjust. With the MB3600, the HeNe LASER is replaced by a solid state laser. All optics are non-hygroscopic. Purging is not required for protection of optics.
Long-life source.
To maximize reliability, the source is operated so as to provide a 10-year expected lifetime.
Unprecedented spectral performance.

Permanently aligned optics with a Jacquinot stop in the interferometer output beam ensures an accurate and stable line shape as well as wavelength and resolution stability. The 100% line spectral repeatability permits reliable determination of small spectral features down to below 10 micro absorbance and below 2 micro absorbance for the optional high sensitivity InAs or InGaAs detectors. The MB3600 is provided with a highly accurate internal wavelength calibration standard.

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language