GCP100 Gas Chromatograph

The 1st gas chromatograph with built-in certified cybersecurity

GCP100 is the first gas chromatograph with built-in cybersecurity. This innovative device sets a new standard in real-time analysis of complex gas mixtures, supporting operators in natural gas, biogas, oil, and petrochemical industries with enhanced accuracy and data security.

GCP100 was engineered specifically for simplicity and application flexibility in remote and hazardous locations. Plus, the modular, weatherproof design delivers superior performance with the lowest total cost of ownership.  

widgets-jump-question

GCPro_Right angleY5A3996 400x600

Key benefits

icon-secured-390x205
Cyber-secured

World's first gas chromatograph with built-in cybersecurity

icon-connectivity-390x205
Remote connectivity

Integrated WiFi connectivity in a 4-inch gesture-controlled display

icon-accurante-390x205
Accurate

Industry-leading detection of 1ppm with extended operational temperatures ranging from 60º to 100ºC

reduce-downtime-icon
Reduce downtime

By up to 75% with digital connectivity, dynamic QR code, and My Measurement Assistant+

icon-sustainable-390x205
Sustainability

Operates with ultra-low power consumption of 12W and features a flexible modular design

 

Features
Benefits
Applications
User Interface
Software
Maintenance

Features

  • First gas chromatograph with built-in cybersecurity and WiFi connectivity, setting a new industry benchmark 

  • Innovative digital connectivity, Dynamic QR codes, and My Measurement Assistant+ integration optimize routine maintenance and reduce downtime by up to 75% 

  • Industry-leading detection features 1 ppm TCD detection limit with extended operational temperatures ranging from 60° to 100°C 

  • Designed for efficiency, GCP100 operates with ultra-low power consumption of 12 Watts and features a flexible modular analytical design 

Developed with our customers’ needs in mind, incorporating the GCP100 into a hydrocarbon process enhances the efficiency, reliability and accuracy of plant processes, improving productivity and quality control, complete with cost reduction.

Modern analyzer designed for peace of mind

  • GCP100 Cover Photo Retouch 390x205The GCP100 combines global-leading cybersecurity with reliability, accuracy and easy maintenance.

  • An intuitive, gesture-controlled user interface provides quick access to in-depth information.

  • Advanced software diagnostics feature supply expert insights, self-diagnostics and health monitoring directly from the analyzer.

Accurate and precise analyses

The GCP100 identifies costly process interruptions with accurate and precise process streams analyses, allowing timely responses to process changes when needed.

Rugged, weatherproof, compact design 

The GCP100 employs gas chromatographic analytical modules that perform reliably for years of continuous operation inside all environmental settings, even in the most extreme conditions. 

 

Hydrocarbon analysis for custody transfer and compliance in upstream, midstream, and downstream markets, along with process control and monitoring. 

The GCP100's analytical applications range from custody transfer in the upstream market to process control in midstream and downstream markets. The gas chromatograph is much more than a typical natural gas analyzer.

Versatile and agile, it seamlessly integrates into all hydrocarbon processing industries:

  • Natural gas production and transmission 
  • Natural gas fractionation 
  • Oil refineries 
  • Petrochemical plants  

Analytical Applications gcp100 400x400

Intuitive and insightful user interface on a modern software platform

The GCP100 offers a simple yet comprehensive interface with advanced diagnostic software for key performance indicators and an enhanced user experience.

Browser-based interface

In the field or from the office, the browser-based interface is a powerful tool for quick, remote access to operations, diagnostics and data handling information, including:

  • Analysis data
  • Settings and configuration parameters
  • Alarm display, acknowledgement and detailed information
  • Process events
  • Reports and export of historical data
  • System information
  • User-defined with role-based access

Human Machine Interface (HMI)

The GCP100 has a 4-inch screen, informational LEDs and a gesture-control system for easy access in any condition.

HMI panels display:

  • Analyzer status
  • Measurements
  • Alarms
  • System information
  • Dynamic QR code

Inside the GCP100, advanced software diagnostics provide expert actions and analytical insights directly from the analyzer:  

  • Automatic startup and retention time tuning algorithms 

  • Analyzer diagnostics 

  • Health metrics monitoring 

  • Predictive maintenance 

GCP100 Homescreen 3.21.25 390x195
GCP100 Chromatograph 3.21.25 390x195
GCP100 report 3.21.25 390x195

Easy installation, operation and maintenance. Designed for peace of mind, GCP100 ensures reliable performance that reduces unplanned maintenance. 

Low maintenance, simple operation 

The GCP100 is easily serviced and maintained. Engineered with the end user in mind, the design reduces the level of expertise required to perform simple maintenance through the front of the analyzer. Its modular design ensures that all replaceable parts are quickly accessible in the field to minimize downtime. 

Easy installation and commissioning for hazardous areas 

The flameproof, explosion-proof design doesn’t require a complex purging system. Front access and simple wall mount installation ensure the GCP100 is ready to deliver fast and reliable measurements suited to numerous needs.  

Dynamic QR code and autoID assistance  

ABB’s dynamic QR code for analyzers is a unique feature that enables comprehensive product health checks and effective troubleshooting without physically connecting to the system. In addition to providing static information for analyzer identification from the AutoID feature, the dynamic QR code provides information about analyzer configuration and current health status. ABB specialists can use this data to troubleshoot and provide a rapid response solution. 

My Measurement Assistant+ 

My Measurement Assistant+ is an AI-powered digital solution for maintenance and troubleshooting of measurement devices at industrial sites. Leveraging generative artificial intelligence (GenAI), cloud computing and augmented reality (AR), provides a single access point for information retrieval, device diagnostics and remote support in industrial operations.  

 

Discover more about GCP100

Loading documents

 

Select region / language