Process Gas Chromatographs PGC5000A Generation 2 Master Controller

The PGC5000A Generation 2 Master Controller provides all of the analyzer system control functions and coordinates internal and external data activities for the PGC5000B, PGC5000C, PGC5007 and PGC5009 Smart Ovens™.  Analyzer and the control systems communicate via intrinsically safe (IS) Fiber Optic with Redundant Ethernet, Modbus or Modbus RTU.
Web_image_gas-chromatograph-pgc5000a-products_600x340

Features of PGC5000A

  • 10” SVGA touch screen with multi-touch control supports the HMI
  • Simple tab layout for ease-of-use
  • Universal touchscreen
  • Intrinsically safe fiber optic connections to multiple Smart Ovens
  • Redundant Ethernet ports for guaranteed data transfers
  • Standard USB ports for convenient system updates
  • Direct MODBUS communication
  • Comprehensive I/O options

widgets-jump-question

The PGC5000A Generation 2 Master Controller with new Graphical Driven HMI offers a fully functional touchscreen. Developing, editing and storing analysis methods are now easy. Programming is now a thing of the past. Just “point and click”  is all that is required to access any of the analyzer functions. All of the major analyzer functions are identified on tabs making it easy to know where to go to access information when needed.

 

PGC5000 Integrated controller

The PGC5000 Integrated Controller combines the core functionality of the PGC5000A Master Controller into either the PGC5000B or PGC5000C Smart Oven.

Features:

  • The end users can use the existing network available in the shelters to communicate with the process gas chromatographs, using either a standard PC, industrial tablet or Master Controller.
  • Wireless communication by adding a wireless access point device, i.e: MOXA device

Benefits:

  • Cost savings (SIUs, EPCs and End Users)
      - Reduces shelter footprint
      - Reduces HVAC capacity
      - Optimizes oven installation
  • Reduce analyzer costs 

 

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Discover more solutions

ABB PGC5000 series process gas chromatograph is based on over 50 years of innovation in on-line process gas chromatographs. It simplifies gas chromatography and increases reliability. It provides everything you need to know about your GC – at your fingertips.

Select region / language