OA-ICOS QC Portable gas analyzers GLA151 Series

Sensitive, precise, accurate, highly linear (wide dynamic range) and fast.

 

Pre-calibrated analyzer in 20” × 24” × 8” compact, crushproof package (23 kg) with external power module. Gas flow response time (1/e) with standard internal vacuum pump is 8 seconds. Operates directly on DC battery or AC power and uses low power.

GLA151 Series

Our offering

[N2O/CO/H2O]
QC Portable nitrous oxide / Carbon monoxide analyzer

Simultaneous and continuous measurements of nitrous oxide, carbon monoxide and water vapour concentration in air flow.

[CH4/N2O/H2O]
QC Portable methane / Nitrous oxide analyzer

Simultaneous and continuous measurements of methane, nitrous oxide and water vapour concentration in air flow.

Overview
The ABB OA-ICOS gas analyzers build on the heritage and extensive track record of Los Gatos Research analyzers, using patented Off-Axis Integrated Cavity Output Spectroscopy (OA-ICOS) technology, the latest evolution in tunable diode laser absorption spectroscopy.

ABB’s QC portable gas analyzer reports measurements of various gases simultaneously in a package that is crushproof and travels anywhere.

As with all OA-ICOS analyzers, the QC portable is fast, simple to use and offers the best overall performance, which makes it ideal for field studies on greenhouse gases and air contaminants.
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us