Ultraportable gas analyzers GLA132 Series

Sensitive, precise, accurate, highly linear (wide dynamic range) and fast.

 

Pre-calibrated analyzer in 18.5” × 14” × 7” compact, crushproof package (16.9 kg). Operates directly on DC battery or AC power and uses low power. Gas flow response time (1/e) with standard internal vacuum pump is 8 seconds.

GLA132 Series
Overview
The ABB LGR-ICOS gas analyzers build on the heritage and extensive track record of Los Gatos Research analyzers, using patented Off-Axis Integrated Cavity Output Spectroscopy (OA-ICOS) technology, the latest evolution in tunable diode laser absorption spectroscopy.

ABB’s Ultraportable gas analyzer reports measurements of various gases simultaneously in a package that is compact, crushproof and travels anywhere. Small enough to be hand-carried (even on-board aircraft) and requiring less than 66 watts, the Ultraportable offers opportunities for measurements anywhere.

As with all LGR-ICOS analyzers, the Ultraportable is fast, simple to use and offers the best overall performance, which makes it ideal for field studies such as:
  • High precision soil flux measurements
  • Greenhouse gas monitoring
  • Air quality monitoring
  • Isotopic studies

Our offering

[δ13C/δ18O/CO2]
Carbon dioxide isotopic analyzer

Simultaneous and continuous measurements of delta-13-carbon, delta-18-oxygen and carbon dioxide concentration in gas samples.

[CH4/CO2/H2O]
Greenhouse gas analyzer

Simultaneous and continuous measurements of methane, carbon dioxide and water concentration in air flow.

[δ2H/δ18O/H2O]
Liquid water isotopic analyzer

Simultaneous and continuous measurements of delta-deuterium, delta-18-oxygen and water vapor in air flow.

[NH3/CH4/CO2/H2O]
Soil flux analyzer

Simultaneous and continuous measurements of ammonia, methane, carbon dioxide and water vapor concentration in air flow.

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language