ABB's award winning NO2 (nitrogen dioxide) analyzer measures nitrogen dioxide directly in ambient air continuously and in real time. This NO2 analyzer is ideal for air quality monitoring and a wide variety of other applications where extreme precision, sensitivity and fast response of NO2 measurements are required. The NO2 analyzer’s ease-of-use and durability make it an ideal choice for field, flight and mobile laboratory applications. ABB's laser-based analyzers are used by researchers, scientists, governmental agencies and intergovernmental organizations on all 7 continents.
The NO2 analyzer includes an in-line internal air dryer to automatically remove and eliminate effects due to changing moisture in the sample gas flow and a metal oxide scrubber to automatically provide a chemical zero periodically to eliminate the need for “zero gas”.
The NO2 analyzer may be controlled remotely via the Internet. This capability allows the user to operate the analyzer using a web browser practically anywhere Internet access is available. Furthermore, remote access allows bios-level control of the instrument and provides the opportunity to obtain and share data and to diagnose the instrument operation without being on site.