Thermal actuators

To achieve optimum flatness in 4 and 6 High mills, mill builders have developed increasingly advanced selective cooling systems.

These are needed especially to address the problem of non-symmetrical flatness errors. Stressometer Systems can be integrated with, and control, all existing spot cooling systems, whether simple on/off systems, advanced multi-step or pulse length controlled. ABB can also design and deliver new spot cooling spray bars when upgrading older mills with Stressometer Flatness Control Systems.

In a 4 or 6 High mill a correctly designed and controlled spot cooling system permits higher rolling speeds and higher production as well as several I-units improvement in overall flatness. Keeping the roll in perfect thermal balance with the ABB spot cooling system will provide significant improvements in production.
Stressometer Cooling System
Download
Service

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language