Coriolis mass flowmeter
CoriolisMaster FCH330 and FCH350

CoriolisMaster FCH300 series of compact Coriolis flowmeters for hygienic applications feature low pressure drop, high flow capacity, intuitive display, various analog and digital outputs and HART communication.
The FCH300 series offers on top EHEDG certified cleanability with polished wetted materials.

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

With no up or downstream piping requirements the compact Coriolis flowmeters can be installed in the tightest spaces, enabling applications not possible before.

The FCH300 series delivers: 

  • EHEDG, hygienic certification
  • Unmatched measuring accuracy for liquids and gases
  • Measurement of mass and volume flow, density, temperature and concentration in one device
  • Easy integration and operation
    – Modular transmitter approach with up to 5 simultaneous outputs
    – ABB common user interface and sensor and application memory 
  • Aluminum housing or all stainless steel solution
  • Low pressure drop save 25 % on pump energy costs compared to other brands
  • Wide measurement span in a single meter  

FCH350 adds: 

  • DensiMass: High accuracy concentration measurement, watercut and net-oil computing as well as net-mass and net-volume measurement

Data

General specifications:  

  • Nominal sizes / measuring ranges
    – DN 25 (1 in.) / 0 to 35,000 kg/h (77,162 lb/h)
    – DN 50 (2 in.) / 0 to 90,000 kg/h (198,416 lb/h)
    – DN 80 (3 in.) / 0 to 250,000 kg/h (551,156 lb/h)
  • Ex approvals
    – ATEX zone 0/1/2, cFMus Div 1/2 and zone 0/1/2, NEPSI 0/1/2
  • Hygienic approvals
    – EHEDG and FDA material compliant
  • Wetted materials
    – 1.4404 / 1.4435 (316L)
  • Accuracy for liquids
    FCH330
    – Mass and volume: 0.4 % o. r. / 0.25 % o. r.
    – Density: 10 g/l
    FCH350
    – Mass: 0.15 % o. r. / 0.1 % o. r., volume: 0.15 % o. r.
    – Density: 2 g/l or 1 g/l
  • Measuring medium temperature
    FCH330
    –  -50 to 160 °C (-58 to 320 °F)
    FCH350
    –  -50 to 205 °C (-58 to 400 °F)
  • Outputs
    – 2 current outputs, 1 pulse, 1 contact out/in
    – HART
  • Power supply
    – 24 V AC/DC, 110/230 V AC

Tools

For selecting the most suitable product for your application.  

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service