Electromagnetic flowmeter AquaMaster FEW410/430/450

AquaMaster4: Redefining Flow Measurement.

AquaMaster4 is the ultimate solution for managing District Meter Areas (DMAs) in water distribution networks. From leakage monitoring to revenue metering and survey investigations, it delivers precision you can trust.

Every drop, measured with confidence.

Designed for modern water applications, AquaMaster4 combines flow and pressure measurement with an integrated logger and cellular engine. Powered by a long-life battery lasting up to 11 years, it ensures secure, reliable, and worldwide data transmission. Keeping you connected wherever you are.

Sustainable. Smart. Future-ready.

AquaMaster4 Mobile Comms FEW450

Measurement with immeasurable connectivity

 

Key benefits

Measure Log Communicate
Measure, log and communicate with a single box and achieve more with less capital expenditure for your district metered areas.
billing confidence
Increase billing confidence and deliver accurate bills for true consumption levels, not estimates.
Pave the way for easy operations and have peace of mind while the flowmeter maintains itself.
Pave the way for easy operations and have peace of mind while the flowmeter maintains itself.
Lower cost
Reduce operational expenses and waste while controlling supply and demand more accurately.
sitefinity1
Receive near real-time communication as the flowmeter reads and writes over the air.
___________________________________________________________________________________________________________________________________________________
AquaMaster4
___________________________________________________________________________________________________________________________________________________
AquaMaster family
Product images
___________________________________________________________________________________________________________________________________________________
Introducing AquaMasterTM's newest smart companion

AquaMaster™ does the measuring. AquaMaster+™ does the thinking. 

The next evolution in ABB’s smart water ecosystem, a digital platform that gives water utilities complete visibility, control, and intelligence across their entire flow network. Built on ABB’s legacy of innovation, it transforms how teams monitor, analyze, and manage water systems anywhere, anytime.

AquaMaster+™ extends the capabilities of the trusted AquaMaster flowmeter family with a powerful digital layer designed for modern water networks. It brings together near real time data, long‑term insights, and remote configuration tools to help utilities reduce losses, improve performance, and operate with confidence.

image (5)

 


Overview
Data
Download
Service

Overview

Key values for users: 

  • Solution from the masters of flow measurement – in 1988, ABB invented and designed the world's first battery-powered electromagnetic flowmeter for DMA (District Metered Area)
  • Invest smartly through 'single box' DMA solution – combining flow, pressure and data-logging with inbuilt cellular engine.
  • Have greatest confidence in your billing based on highest accuracy with widest flow range revenue meter
  • Get early warnings for leaks or bursts and reduce NRW (Non-Revenue Water) – highest confidence in night line performance
  • Have highest confidence in the wet calibration – our flow rigs are certified by various national independent accredited bodies / laboratories all linked by the 'International Laboratory Accreditation Cooperation' (ILAC)
  • Fit and flow with factory default settings. To customize minimal on-site configuration required with quick and easy configuration through ABB Velox mobile smart phone / tablet app
  • Lowest total cost of ownership (TOTEX) over complete product lifecycle. AquaMaster conforms to the latest international standards to meet increasing legislative demands for accurate flow metering. Its wide measuring range ensures peak daytime flows are accurately recorded and its exceptional low flow performance aids network leak detection.
  • Fit and flow for foolproof installation, all data is stored in the sensor to reduce on-site setup. AquaMaster's unique sensor design conditions the flow profile resulting in excellent meter performance in poor hydraulic installation conditions.

Data

  • Measurement parameters: flow rate, flow velocity, volume flow (forward, reserve and net) and pressure (option)
  • Wide range of sensor styles and size: reduced bore DN40 to 600, full bore DN40 to 2400 and probe 300 to 1000 mm. Range up to R1000 and accuracy up to ±0.2% ±0.5mm/sec whichever is greater.
  • Power options: 10 years battery life, solar / wind renewable and AC mains
  • Communication options: Cellular (4G / NB-IoT) with FTPS/MQTTS, Pulse, Modbus and Sensus with wireless interface to mobile
  • High and low flowrate alarms
  • Bi- Directional communication over cellular network for remote configuration & OTA securely over mTLS 1.2 based encryption throught FTPS or MQTTS + Sparkplug B.
  • Access High resolution data remotely allowing for investigation.
  • Applicable for arduous applications: IP68 for submersion and up to 5m buriable
  • Verification: In situ diagnostics and self-checking capabilities
  • Backward compatible with legacy AquaMaster sensors
  • Drinking water approvals: WRAS, NSF, ACS, AS/NZS 4020
  • Metrological approvals for custody transfer: OIML R49 and MID MI-001

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

 

 

Select region / language