Thermal mass flowmeter
Sensyflow FMT500-IG

Sensyflow FMT500-IG is a digital mass flowmeter for air, gases and gas mixtures in process applications. The system is supplied with LCD display, integrated gas temperature measurement and totalizer functions.

 

Handbook: Industrial flow measurement

Basics and practice

Overview
Data
Tools
Fieldbus & HART
Download

Overview

Sensyflow FMT500-IG is a thermal mass flowmeter for gases. The measuring principle (hot-film  anemometer) allows the direct determination of mass flow and gas temperature. Taking the standard density of the gases into consideration, the standard volume flow rate can be displayed without additional pressure and temperature compensation.
The integral mount design of the Sensyflow FMT500-IG metering system comprises a transmitter, flowmeter sensor and a pipe component. In the remote mount design the flowmeter sensor and the transmitter are connected via cable.
The pipe component is available in various designs. It is also possible to install the flowmeter sensor directly in square ducts or pipes with any diameter via a weld-on adapter.

Data

  • Wide measuring range up to 1:150
    – Factory calibration with optional DAkkS / ILAC certificate
    – Process gas calibration with clean gases and gas mixtures
  • High measuring accuracy of < 1 % of rate
  • Quick response time of < 0.5 s
  • Negligible pressure loss
  • Defined and reproductible mounting position
    – Pipe components for DN 25 to 200 (1 to 8 in.)
    – Weld-on adapters for larger diameters and rectangular ducts
  • Output signal
    – 4 to 20 mA, HART
    – PROFIBUS DPV 1
    – Diagnostic and alarm functions
  • ATEX / GOST for zone 0, 1 and 21, FM, CSA, DVGW

Tools

For selecting the most suitable product for your application 

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service