Glass tube variable area flowmeter
FGM4500 V/A Master

The V/A Master meter is a glass tube variable area flowmeter providing visual indication of flow rate over a 12-1/2 to 1 range on a linear scale.  Meter seals are either O-ring or packing gland to suit the application.  The glass tube can easily be removed for range change or for cleaning.  Meters are available with optional one or two bi-stable alarms systems. 

Overview
Data
Tools
Download
Service

Overview

Designed for flowrate measurements in many industries including system manufacture, food, water treatment plants and chemical. Aggressive fluid applications are possible because the fluid wetted parts can be made from a variety of metals and

  • Design type FGM4500 (10A4500)– O-Ring Seals Design
    – With Horizontal/vertical threaded or flanged connections
  • Design type FGM4650(10A4650)- Packing Gland Design
    – Flanged connections 
    – With Horizontal/vertical threaded or flanged connections
  • Easy range change and cleaning-no removal from the line required.
  • Excellent wide angle visibility of flow rate over a linear scale.

Data

General specifications:

  • Application
    – Clean, low viscosity liquids and gases
  • Mounting
    – Vertical, Horizontal in line
  • Connections
    – 1/2 in. to 1-1/2 in., threaded, or flanged
  • Flow ranges
    – Water flows: 12 -5400 GPH
    – Air flows: 48-8940 SCFH
  • Flow turndown
    – Typically 12-1/2:1
  • Operating pressure 
    – Up to 300 PSIG
  • Operating temperature 
    – Up to 250F (120 °C)
  • Nominal scale length
    – 10 in.
  • Accuracy 
    – 2% Full Scale
  • Alarms
    – Inert gas switches, up to 2 off 
  • Tube material
    – Borsilicate 3.3 glass
  • Float material 
    – Stainless steel, PVC, Tantalum, HastelloyTM, PTFE, Monel, Others
  • Fitting material
    – Stainless steel, PVC

Tools

For selecting the most suitable product for your application  

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service