Pulsed Eddy Current Technology

Pulsed Eddy Current Technology

The Pulsed Eddy Current is a comparatively new technology on the market. It is patented by ABB and was first introduced in measuring width and position of metal strip during rolling in 1992, and on the thickness gauging market in 2001.

ABB’s Pulsed Eddy Current (PEC) technology makes the measurement of dimensions and material properties with exceptional accuracy possible.

The main benefits of the PEC technology are:

  • No influence from harsh environment
  • Material independence
  • Superior long-time stability
  • Contact-free measurement
  • Robust design
  • Safe technology

How Pulsed Eddy Current technology are used in our products

More information

Select region / language