プロセス産業向け温度検出端 - Process industry head thermometers

Rough environmental conditions, hazardous areas, space-saving installation and flexible assembly are only some examples of the skills of our daily proven and reliable temperature sensors. With direct sensor output or 4 to 20 mA HART, PROFIBUS, FOUNDATION Fieldbus or WirelessHART communication, including device configuration with LCD display. Available without thermowell or with welded or drilled thermowell for sensor protection. Available also for non-invasive temperature measurements with high precision.

Our offering