Did you know we help keep Disneyland supplied with water and power?

Share this page

The architectural design of the waste-to-energy plant roof will serve as public leisure landscape and include a snow slope for skiers of all levels.

Amager_Waste-to-EnergyThe new Amagerforbraending waste-to-energy plant will be the most innovative concept for waste management and energy production worldwide. It will be completed in 2016, just three kilometer’s from downtown Copenhagen.

Rather than hiding industrial processes, the concept wants to connect the people to the issues behind waste management. The architectural design of the plant roof will serve as public leisure landscape and include a snow slope for skiers of all levels. The form of the emission will be single smoke rings withthe diameter of 25m and 5m height. This form of the ring is a phenomenon which can be found in nature, like it have been observed at Mount Etna, Sicily. Also the emission of carbon dioxide is countable for everybody and gives a platform for responsibility. One ring will emit exactly 250kg of carbon dioxide.

How does it work?

Watch a youtube video that explains the vortex exhaust.

Nevertheless this is not the only message. This new state-of-the art plant will reduce environmental impact to a minimum by using the best technical solutions available.

This new state-of-the art plant will reduce environmental impact to a minimum by using the best technical solutions available.

Amager_Waste-to-Energy

Complete turnkey systems

The ACF5000 combines the advantages of a FTIR spectrometer and oxygen measurement. The measurement technology FTIR or FID for VOC-measurement can be chosen optionally. The high resolution FTIR spectrometer provides selective infrared measurements of infrared active gas molecules with a high sensitivity and stability. The optional FID measures hydrocarbons at low and high ppm levels.

Further features of the ACF5000

– Profibus, Modbus or Ethernet offers unrivalled connectivity to PLC’s, data Acquisition Handling Systems (DAHS) or DCS.
– Integrated external signal and communicate to PLC, DAHS or DCS via single serial line to safe cabling effort.
– Increased availability by remote service and diagnosis.
– Post-process data with function block program.

Links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language