Select Language
  • English
  • Deutsch
  • 中文
  • čeština
  • 日本語
  • polski
  • svenska

Hot/wet extractive system ACF5000

The benchmark in FTIR CEMS

ACF5000 can measure up to 15 components simultaneously including water soluble components to accurately monitor the composition of exhaust gases.

  • Longest certified maintenance interval with 12 months, issued by MCERTS in the UK
  • Internal validation unit for QAL3 checks without the need for test gases
  • Lowest maintenance costs
  • High resolution FTIR with long-life optical components
  • Pre-engineered based on > 25 years of experiences
  • Internal validation unit – no need for bottled test gas for regular zero and span checks


ABB AbilityTM – Maintenance made easy with scalable digital solutions

  • Dynamic QR Codes for easy transfer of all relevant diagnostic information for faster troubleshooting and repair
  • Remote Assistance solution for expert on-demand service providing remote diagnostic and assistance for the analyzers
  • Condition Monitoring provides scheduled remote product health checks and generates reliable early warnings for recommended maintenance actions
  • Genix Datalyzer is cloud based analyzer fleet health monitoring solution

 

Overview
Data
Download
Service
Digital
Applications

Overview

ABB’s new ACF5000 is the specialist for emission and process monitoring from the pioneers in FTIR CEMS. It is available in the 4th generation. Since introduction in 1993, ABB has sold more than 2000 units. The standard system design combines the advantages of a FTIR spectrometer, flame ionization (FID) technology and oxygen measurement. The high resolution FTIR spectrometer provides selective measurement of infrared active gas molecules with high sensitivity and stability.  

The multi-component analyzer system ACF5000 offers:

  • Simultaneous measurement of up to 15 gas components including all relevant pollutants
  • Proven hot/wet extractive measurement
  • Powerful FTIR technology for TOC
  • Complete system with a compact and modular design
    − Internal references − allow on-going system validation
    − Lowest detection limits − suitable to monitor smallest emission limit values
  • One single sample inlet for all sample gases with a unique air-driven aspirator pump
  • Low cost of ownership
  • Communication, control and maintenance via PROFIBUS, Modbus, TCP and Ethernet (OPC)

Data

 

General specifications:


Sampling system
  • Probe tube, optionally heated, lengths 500 to 2500 mm for process temperature up to 500 °C (optional up to 1350 °C)
  • Filtering device, heated to 180 °C
  • Sample gas lines, heated to 180 °C, length up to 60 m (other lengths and temperature on request)
  • Protective cover for probe
  • Probe back purge module
  • Automatic injection of test gases at probe for drift check

Sample gas conditioning unit
  • Heated sample gas conditioning unit with built-in SS-microporous filter
  • Air driven injector pump module
  • Connection and automatic switchover for zero and adjustment gas supply
  • Flow, pressure and temperature sensors
  • Internal validation unit – no need for bottled test gas for regular zero and span checks

Analyzers
  • FTIR spectrometer with heated sample cell
  • O2 analyzer: ZrO2 detector, optional
  • TOC analyzer: FID detector, optional

Control and display units
  • Display and operator control unit in cabinet door
  • Advance Optima system controller
  • FTIR system controller
  • Control modules for the injector pump, oxygen and FID analyzers
  • Interfaces for
    − Measured values and status signals via analog and digital outputs or Modbus / PROFIBUS / Ethernet / TCP/IP
    − Remote operation and diagnostics via UMTS modem
  • Prepared for uninterrupted power supply (UPS) of the most important subassemblies
  • Dynamic QR Codes for easy transfer of all relevant diagnostic information for faster troubleshooting and repair
 

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Digital & Advanced Service products

With ABB Ability™, ABB offers Scalable Digital solutions for analysers and systems, including:

  • Dynamic QR Code - for easy transfer of all relevant diagnostic information for faster troubleshooting and repair
  • Remote Assistance - for expert on-demand service providing remote diagnostic and assistance for the analyzers
  • Condition Monitoring - provides scheduled remote product health checks and generates reliable early warnings for recommended maintenance actions


Explore how ABB’s Scalable Digital solutions can help to make proactive and informed decision for analyzer’s health status, service and maintenance.

Applications

Typical Applications

  • Municipal waste incinerators
  • Biomedical and sludge incinerators
  • Hazardous waste incinerators at chemical plants
  • Gasification and pyrolisis processes
  • Cement kilns
  • Solvent recovery and destruction
  • Crematoria
  • Steel and Aluminum smelters
  • Brick, tiles and glass manufacturing
  • Catalyst protection monitoring
  • Combustion research
Select region / language