The ABB patented technology has also been developed for ABB’s HoverGuard™ that can be mounted on an aircraft or UAV (unmanned aerial vehicle) to survey locations that are inaccessible by vehicles or technicians, and ABB’s EverGuard™ for fixed locations which can continuously monitor high-risk areas in well pads, gathering lines, pipelines, factories, distribution stations and storage facilities.
Altogether, the complete ABB Gas Leak Detection Platform makes it possible to find leaks throughout the entire natural gas infrastructure – upstream, midstream, downstream, and from utilities – with far higher reliability and speed than ever before by combining leading-edge, cybersecure measurement technology, with advanced data analytics.
“These mobile technologies, used separately or in combination, will change the way utilities and service providers search for natural gas leaks in distribution and transmission pipelines, at oil and gas facilities and other industrial sites. Detecting and finding leaks fast makes it possible to fix them quickly, boosting safety and decreasing harmful emissions to the environment.” added Baer.
ABB’s complete Gas Leak Detection Platform now represents an important component within a comprehensive industrial or municipal strategy for measuring, and ultimately reducing greenhouse gas emissions.