ABB is at the forefront of emission monitoring, empowering industrial companies to keep the air clean and to reduce greenhouse gas emissions. The ABB CEMS range meets legal requirements, measuring all types of emissions from stacks around the world.
The most stringent requirements are reserved for plants using waste incineration, such as cement plants. As these facilities are heavily monitored, the ABB ACF5000, based on FTIR technology, is the ideal solution, measuring 15 components simultaneously.
The high-resolution fourier-transform infrared (FTIR) spectrometer provides selective measurement of infrared active gas molecules with high sensitivity and stability. The FTIR measurement principle ensures that the spectrometer is free from drift and does not require frequent adjustments, removing the need for holding stocks of test gases that can be expensive and unsafe.
When new components become mandatory or emission limits change, the ACF5000 can be adjusted by a mere software upgrade.
The ABB EasyLine range is ideal in applications where measurements are limited to carbon monoxide (monitoring only), oxides of nitrogen, sulfur dioxide and oxygen for normalizing emission to reference concentration.
ABB also offers a combination of NDIR, UV, paramagnetic, and FID and Laser technologies using the Uras, Limas, Magnos, Fidas and LS25 modules. With the exception of LS25, all gas analyzer modules can be integrated into the Advance Optima or EasyLine ranges.