Gauge pressure transmitter with direct mount diaphragm seal
266GDH

266GDH is the direct-mount seal for transmitter for absolute pressure measurements.

Overview
Data
Fieldbus & HART
Download
Service

Overview

ABB 266GDH electronics module with its on-board auto-configuration functionality reduces plant downtimes in case of failure and increases general productivity and availability. Moreover, its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs.

Thanks to Taylor’s “All-Welded” technology in remote seal design and manufacturing, this high-overload gauge pressure transmitter can offer unmatched total performances even in extreme ambient and process conditions.

In addition to the traditional configuration tool (provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration tools) the innovative TTG (Through The Glass) technology allow users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time, highlighting ABB commitment to satisfy users’ needs of simplicity and flexibility.

SIL2/SIL3 certification issued by TÜV Nord according to IEC 61508 represents another key-feature within 266 pressure transmitter portfolio. This certification is a real guarantee of protection and makes of 266GDH the smartest fit in Safety-critical loops.

266GDH: smartness beyond performances.

Data

- Base accuracy: from ±0.06%
- Span limits: 0.6 ... 60000 kPa; 2.41 in. H2O ... 8700 psi
- Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
- Full compliance with PED Category III 
 

 

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The Version Matrix document shows for each protocol the Software Revision that’s compatible to the Hardware and Firmware Revision of the device.

Read first:
Version Matrix


Download software and relevant documents:
HART:
Software: DTM*, EDD
Supplementary Information: Driver description


PROFIBUS:
Software: DTM*, GSD
Supplementary Information: Driver description


FOUNDATION Fieldbus:
Software: EDD/CF
Supplementary Information: Driver description


Stand-Alone-Tool
ABB offers Software Tools that use the listed drivers in the table above for your device configuration and monitoring requirements.
Please read more & download

Fieldbus solutions
ABB offers a wide range of fieldbus products, accessories, tools, support documentations, applications and news.
Please read more
*) DSV401 Rx (SMART VISION) is not released with the latest DTM500 Bundle.
Please use any latest frame application (e.g. Stand-Alone-Tool ABB DAT200 Asset Vision Basic).

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service