Select Language
  • English
  • Deutsch
  • čeština
  • polski
  • svenska

Gauge pressure transmitter
PGS100


Model PGS100 is the compact, reliable, essential gauge pressure transmitter suitable for liquid, gas or steam applications. It is a straightforward and robust device designed for rapid delivery and easy installation and use. Thanks to its rugged design offering high resistance in even the most demanding environments, it is a competitive solution for most applications, including ones in hazardous areas.
 
Overview
Data
Fieldbus & HART
IO-LINK
Download
Service

Overview

PGS100 is the new gauge pressure transmitter from ABB, designed to fit markets with standard specifications but subject to fast-to-serve dynamics.

Its compact stainless steel housing grants robustness, resistance to humidity and vibration, while incorporating the high visibility display with backlight option. Easiness of use of the touch HMI is enhanced by the Easy Set up feature, a firmware option to easily configure device parameters from the display itself.

ABB's unique technologies like Diaflex (anti-abrasion) or H-Shield (anti hydrogen permeation) come handy if applications demand more.

PGS100 offers integral process connections to be combined with a wide selection of adapters and flanges to ensure mechanical fitting to any process point, including the ABB M26 manifold range.

Its new QR code option, called Digital Access Diagnostic, details operational messages and enables fast access to useful supporting information on the device and its status with suggestions for correcting errors or faulty conditions, as well as details of possible root causes, thus reducing the reaction time to field occurrences.

PGS100: compact, reliable, essential.
 

Data

  • Base accuracy : ± 0.25 % (optional ± 0.1 % and 0.075%)
  • Span limits: from 3 mbar (1,2 in H2O) up to 100 bar (1450 psi)
  • Output signal: –4 to 20 mA analog signal or 4 to 20 mA analog signal with HART digital protocol
  • Local operation with new easy-to-use HMI (Human Machine Interface) with backlight option for environments with poor lighting. Two-button touch display avoids the need to remove the transmitter cover to operate device in the field.
  • Devices with a permissible pressure PS > 200 bar conforms to PED Directive 2014/68/UE; devices with a permissible pressure PS ≤200 bar conforms to SEP Sound Engineering Practices
 

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

IO-LINK

ABB pressure transmitters now feature IO-LINK communication protocol, an independent sensor / actuator interface solution for use with all automation technologies.

Software download
 

Download

Loading documents

Service

ABB offers a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language