Select Language
  • English

Gauge pressure transmitter
PGS300

Model PGS300 is the all-rounder gauge pressure transmitter suitable for measuring liquid, gas or steam pressure as well as liquid level in an open tank. Thanks to its stability and reliability it works within stated performance even in extreme ambient and process conditions.

01 PGS300_ background MAIN_2_1 - Wireless
01 PGS300_ background MAIN_2_1
01 PGS300_ background MAIN_2_1 - Wireless
01 PGS300_ background MAIN_2_1
Overview
Data
Fieldbus & HART
Download
Service

Overview

The all rounder gauge pressure transmitter PGS300 represents the latest evolutionary step in the wide ABB pressure transmitters portfolio.
 
With the new Backlight display and optional Bluetooth, Digital Advanced Diagnostic feature and the QR code ensure a top-level usability experience.
 
Users can easily find the right application solution for their measurement needs with an excellent precision for pressure, level and flow measurements with advanced materials availability to withstand highly critical process fluids and hydrogen permeation condition (H-Shield).
The PGS300 have a straightforward accuracy performance level +/- 0.055% of span, full process compatibility to highest industry standard (e.g. NACE, ASME, etc.), manifolds M26 mounting option and combined multiple certifications (i.e. ATEX/IECEx/CSA North America and others).
 
SIL 2/3 certificate (COMING SOON) according to IEC 61508 standaRd for use in safety instrumented systems for SIL2 applications in a single transmitter configuration (1oo1) and for SIL3 applications in a redundant configuration (1oo2).
 
PGS300 features WirelessHART (COMING SOON) communication protocol allowing the addition of pressure measurement points throughout your operation. You can now monitor hard-to-reach locations and keep your employees out of dangerous and hazardous areas. The transmitters have a battery life of about 10 years at 32 sec update rates, delivering a very cost-effective and reliable solution to monitor your process assets.
 
Shorten installation times by eliminating complex wired infrastructures, and lower overall implementation costs of process measurement, with ABB wireless devices featuring WirelessHART communications – Measurement made easy.
 
The PGS300 with Modbus® (COMING SOON) protocol of communication provides the user precise measurements of gauge pressure and optional process temperature (the latter by means of an externally connected Pt100 resistance temperature detector) in a single device. Information is available to any host device that can communicate using Modbus® protocol.
 
 

Data

  • Base accuracy : 0.055% of calibrated span 
  • Span limits: 0.2 ... 60000 kPa; 0.8 in. H2O ... 8700 psi 
  • Output signal: Multiple protocol availability offering interchangeability and transmitter upgrade capabilities
    – 4 to 20 mA, HART - Including Easy Set up
    – Modbus RS 485 (COMING SOON)
    – Low-power consumption 1 to 5 V DC (COMING SOON)
    – WirelessHART (COMING SOON)
    – Easy local configuration via keys on LCD indicator
    – Backlit display with optional Bluetooth (COMING SOON)
     
  • Conforms to SIL2 / SIL3 acc. to IEC 61508 (PENDING)
  • Full compliance with PED Category III

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language